Diodes Incorporated — Analog and discrete power solutions
X1 WLB1713 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X1-WLB1713-12

X1 WLB1713 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X1-WLB1713-12

X1 WLB1713 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X1-WLB1713-12

Back to AP72250

AP72250

0.6V to 5.5V Input Synchronous Boost Converter with 4.7A Switches

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP72250 is a synchronous boost converter with a minimum 1V input startup voltage and can operate in a wide input voltage range of 0.6V to 5.5V. The device fully integrates a 20mΩ high-side power MOSFET and a 26mΩ low-side power MOSFET to provide high-efficiency step-up DC-DC conversion.

The AP72250 device is easily used by minimizing the external component count due to its adoption of peak current mode control, allowing it to handle wide input-to-output ratios. It also achieves outstanding performance in line and load transient responses and seamless transitions between boost and pass-through modes.

The device is available in a small 1.75mm x 1.35mm, 12-ball WLCSP.

Feature(s)

  • VIN: 0.6V to 5.5V
  • Minimum Input Startup Voltage: 1V
  • Output Voltage (VOUT): 1.7V to 5.5V
  • 7A Switching Current
  • 8V ± 1% Reference Voltage
  • 20μA Low Quiescent Current (Pulse Frequency Modulation)
  • 900kHz Switching Frequency
  • Up to 89% Efficiency at 5mA Light Load
  • Selectable Operation Mode
    • Pulse Frequency Modulation (PFM)
    • Ultrasonic Mode (USM)
    • Forced Pulse Width Modulation (FPWM)
  • Power-Good Indicator with 5MΩ Internal Pull-up Resistor
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Peak Current Limit
  • Negative (Valley) Current Limit
  • Output Short Circuit Protection (SCP)
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Low voltage power cells
  • Portable consumer devices
  • Supercapacitor charge storages
  • USB power supplies
  • Power banks
  • Industrial metering equipment

Specifications & Technical Documents

Product Parameters

MinimumInput Voltage (V)

0.6 V

MaximumInput Voltage (V)

5.5 V

Minimum Output Voltage (V)

1.7 V

Maximum Output Voltage (V)

5.5 V

HS RDS(ON) (mΩ)

20 mΩ

LS RDS(ON) (mΩ)

26 mΩ

Quiescent Current Typ (mA)

0.02 mA

Shutdown Current Typ (µA)

2.5 µA

Type

Boost

Output Current (A)

2 A

Frequency Typ (Hz)

900K Hz

Efficiency (%)

97 %

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.